ReBeL
Cobot
on request
2 kg Payload
Integrated control
8 kg light
Cobot conform
6axes
ANGULAR SPEED
45°/s
maximum
REACH
664mm
altogether
FINAL SPEED FULLSPEED
200
full load
Nominal reach
400mm
altogether
Payload
7picks/min
Dynamics with 500g
Possible Application Area
Industrial + Service
robotics
Repeat accuracy
+-1mm
maximum
Power supply for gripper
Over head assembly
Control integrated in the base
Power supply gripper: M8-8Pin-female 2 digital inputs/outputs, 24V GND
Mounting: horizontal, vertical, overhead
Control: 7 digital inputs, 7 digital outputs, 24V GND, WLAN, Ethernet (Modbus TCP/IP, CRI Interface), ROS1+2, Python, LabVIEW, DASYLab, roboDK, MATLAB, free control software
For a wide range of applications
Contact us now for a consultation
Assembly
Dispense
Pick and place
Quality control
Tending
Testing
ReBeL®LIOUS
plastic gear
Wow, made of plastic!
igus lubrication-free strain wave gear technology. A lightweight at an unbeatable price.
One million movement cycles guaranteed thanks to friction-optimised high-performance plastics, tested in the igus ReBeL laboratory.
Technical data
With position monitoring
All inclusive. Simple feedback for your processes. Correction during ongoing operation, with absolute angular precision.
Integrated control system allows for use of the ReBeL gearbox with included igus software, which is absolutely foolproof. Motor, power electronics, absolute position monitoring.
Technical data
For infinite possibilities
All inclusive. Simple feedback for your processes. Correction during ongoing operation.
igus® Robot Control
The free igus Robot Control software allows for a fun and easy operation of the ReBeL robot, the single gearbox or a combination of both. Simply connect wirelessly or via LAN and get started. Simulate individual movements of the robot with a digital twin on the 3D interface.
Free downloadReBeL Videos
Real-life examples with the Rebel
The ReBeL in 60 seconds
Unboxing the ReBeL and first steps
ReBeL assembly application
ReBeL labeling application
ReBeL games
Enables safe handling
ReBeL robots and gearboxes are ideal for use in service robotics. Integrated power electronics generates a motor stop upon contact with an object or person located in the room.
Buy cobot now
Design individual solution
on request
Live DemoTechnical data